The N2891A high-voltage differential probe allows conventional earth-grounded oscilloscopes to be used for floating signal measurements (up to 7000 V of differential or common mode voltage for the N2891A). The N2891A offers user selectable attenuation settings of 100:1 and 1000:1, making it highly versatile and usable for a broad range of applications including power supply measurements and motor controls. The probe is compatible with any oscilloscope with a 1 MΩ BNC input. The probes can be powered by any USB port on an oscilloscope or computer, or by four AA internal batteries (included with the probe).
The N7013A and N7014A extreme temperature probing kits are not compatible with N2891A probes.
Links to PDF Documents
- N2791A / N2891A High-Voltage Differential Probes User's Guide
- Data Sheet
- Oscilloscope Probes and Accessories
- Probes and Accessories for Keysight Oscilloscopes
Compatibility
The probe is compatible with any oscilloscope with a 1 MΩ BNC input.
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5449A adapter) |
V-Series | ♦ (with N5449A adapter) |
S-Series | ♦ |
90000 Q-Series | ♦ (with N5449A adapter) |
90000 X-Series | ♦ (with N5449A adapter) |
90000A Series | |
86100D DCA-X | |
80000B Series | |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series (except 100 MHz) | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | ♦ |
2000 X-Series | ♦ |
1000 Series | ♦ |